We are using cookies to provide our services

By using our services you agree to our use of cookies

Xci Ply

Unique ref.: hunter-panels-xci-ply
Brand: Hunter Panels
Product family: Slab and Board Thermal Insulation
Product group: Hunter Xci polyiso
Date of publishing: 2011-11-16
Edition number: 1
Type: Object (single object)
Download (6)
Product Description
Xci Ply is a high thermal rigid insulation panel composed of a closed cell polyisocyanurate foam core bonded to a premium performance coated glass facer on one side and 5/8" or ¾" fire treated plywood on the other. It is designed for use in commercial wall applications to provide continuous insulation within the building envelope.

Premium Performance Attributes
  • Polyiso offers highest R-value per inch of any foam plastic board insulation
  • Designed for use in continuous insulation to assist in meeting the most current ASHRAE 90.1, IECC, IBC and IRC standards
  • A superior combination of high insulating properties and mechanically attachable surface
  • Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, is Zero ODP, and has virtually no GWP
  • Incorporates APA-TECO Rated Exposure Fire Treated Plywood
  • Provides improved dimensional stability and fire performance

Panel Characteristics
  • ASTM C 1289 Type V made with Type II Class 2 foam
  • Panel dimensions are 48" x 96"
  • Available with fire-treated plywood (special order)
  • Multiple substrate types available: 5/8" or ¾" Fire Treated Plywood


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Insulation
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2015 Code: Pr_20_93_84_84
Uniclass 2015 Description: Structural insulated roof panels
OmniClass Number: 23-13 25 19 11
OmniClass Title: Slab and Board Thermal Insulation
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Provides continuous insulation (ci) for standard steel stud, CMU and concrete masonry exterior wall construction, suitable for many exterior commercial wall assemblies requiring passing the NFPA 285. Other assemblies, standard wood frame, not requiring NFPA approval are also accepted.
Compressive Strength 20
Material Polyisocyanurate foam ; Plywood
Thickness 1.6 ; 2.1 ; 2.6 ; 3.1 ; 3.6 ; 3.7
Type Flat Polyisocyanurate Insulation
Vapor Permeability < 1 perm

Hunter Panels

Properties

Name Value
R-Value 6.6 | 9.6 | 12.7 | 15.9 | 19.1| 19.1

All BIM objects are real products from real manufacturers confirmed and approved