Publish your products
Hycrete M1000 Waterproofing Treatment for Grout, Mortar, and Stucco
Hycrete

Hycrete M1000 Waterproofing Treatment for Grout, Mortar, and Stucco

Hycrete M1000 is a unique, easy to use waterproofing additive for grout, mortar, and stucco that offers a lasting solution to moisture ingress. Hycrete M1000 closes the capillary network in these cementitious materials providing stain resistance, efflorescence, freeze-thaw protection, enhanced durability, and moisture reduction.

Hycrete M1000 does not affect adhesion or set characteristics and leaves an easily cleanable surface. Hycrete M1000 is a Cradle to Cradle certified, non-toxic, waterbased material with no off-gassing and virtually zero VOCs.

Product Features

  • Cradle to CradleTM certified by MBDC
  • Compatible with standard admixture metering equipment
  • ISO 14021 compliant - recycled content in accordance with Type II environmental labeling; applicable for LEED Materials and Resources Credit 4.1/4.2 - Recycled Content

Key Benefits

  • Unique formulation for integral moisture protection
  • No need to reapply
  • No additional labor or equipment needed (simply add correct dosage to wet mix) 
  • May prevent staining of grout or stucco
  • High performance treatment for extended life and protection against spills, freeze-thaw damage, bond de-lamination, efflorescence, and mortar/ grout degradation
  • Environmentally friendly material with no off-gassing and virtually zero VOCs

Uses and Applications

  • CMU Blocks
  • Mortar Cement
  • ASTM Stucco
  • Repair Mortar & Grout
  • Underlayment Grout
Technical specification
  • Unique ref.hycrete-M1000
  • Product familyMortar & Stucco
  • Product groupHycrete M1000
  • TypeObject (single object)
  • Date of publishing2019-12-05
  • Edition number1
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • Uniclass 2015 CodePr_20_31_16_12
  • Uniclass 2015 DescriptionCement-bound granular mixtures
  • OmniClass Number23-13 13 00
  • OmniClass TitleBinding Agents and Admixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit