Publish your products
Hycrete X1000 Dual-Action Corrosion Inhibitor and Waterproofing Concrete Admixture in Non-Air Concrete Mixes
Hycrete

Hycrete X1000 Dual-Action Corrosion Inhibitor and Waterproofing Concrete Admixture in Non-Air Concrete Mixes

Hycrete X1000 is a patented dual action corrosion-inhibiting and waterproofing concrete admixture that delivers industry leading performance. Hycrete X1000 protects concrete and steel in two ways:

a) Keeps water and corrosive agents out, reducing absorption to an industry low compared to control concrete.

b) Protects steel by forming a protective passivating layer on the surface of reinforcement steel that dramatically reduces corrosion initiation and propagation.

Hycrete X1000 admixture in concrete provides an effective and robust barrier against water and chloride ingress that does not lose performance over time and never requires reapplication. Concrete treated with X1000 outperforms High Performance Concrete (HPC) mixes that include silica fume, fly ash, slag and calcium nitrite corrosion inhibitors.

Product Features

  • NSF/ANSI 61 - approved for use in potable water tanks
  • Compatible with standard admixture metering equipment
  • Cradle to Cradle™ certified by MBDC
  • Non-toxic, no VOCs

Key Benefits

  • Hycrete X1000 improves the durability of concrete
  • Industry leading performance level of up to 7 times reduction in water absorption
  • Forms protective coating around steel reinforcement
  • Enhanced healing of cracks up to 0.4mm
  • Increases electrical resistivity of concrete
  • Liquid form means more consistent performance and verifiable dosage
  • Neutral concrete set time performance, even in high fly ash and GGBS (slag) mixes
  • Easy to use, no workability issues

Uses and Applications

  • Bridges and highway infrastructure
  • Dams, reservoirs, and water and wastewater systems
  • Ports & marine structures
  • Pilings
  • Tunnels
  • Airport runways
  • Rail & metro systems
  • Power & telecom infrastructure
  • Parking structures
Technical specification
  • Unique ref.hycrete-X1000
  • Product familyCorrosion Protection
  • Product groupHycrete X1000
  • TypeObject (single object)
  • Date of publishing2019-12-05
  • Edition number1
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • Uniclass 2015 CodePr_20_31_03_95
  • Uniclass 2015 DescriptionWaterproofing concrete admixtures
  • OmniClass Number23-13 13 13 25
  • OmniClass TitleCement Waterproofing Agents

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit