Publish your products
Hycrete W1000 Concrete Waterproofing Admixture
Hycrete

Hycrete W1000 Concrete Waterproofing Admixture

Hycrete W1000, Hycrete’s patented flagship concrete waterproofing admixture, dramatically reduces water ingress through concrete. Ordinary concrete absorbs water and dissolved salts through its network of pores, leading to water infiltration and corrosion of steel reinforcement. Hycrete W1000 reduces absorption to 1% or lower and forms a protective coating around steel reinforcement. Less water and fewer chlorides are able to penetrate the concrete and the reinforcement has enhanced protection from corrosion.

Hycrete W1000 delivers consistent and reliable performance and is easy to use. Hycrete W1000 is an environmentally-responsible, Cradle to Cradle™ certified product. Using Hycrete W1000 allows owners and builders to have the comfort of knowing their investment/project remains secure against one of nature’s most damaging elements …water.

Product Features

  • Cradle to CradleTM certified by MBDC
  • NSF/ANSI 61 - approved for use in potable water tanks
  • Compatible with standard admixture metering equipment
  • ISO 14021 compliant - recycled content in accordance with Type II environmental labeling; applicable for LEED Materials and Resources Credit 4.1/4.2 - Recycled Content

Key Benefits

  • Maximum waterproofing protection in concrete: less than 1% water absorption
  • Corrosion protection; protective coating formed around steel reinforcement
  • Neutral concrete set time performance, even in high fly ash and GGBS (slag) mixes
  • Resists hydrostatic pressure
  • Can heal cracks up to 0.4mm
  • Consistent performance and verifiable dosage
  • Easy to use; no additional labor required
  • Safe to use

Uses and Applications

  • Included in Hycrete System W; see separate data sheet for Hycrete System W
  • Extra protection for walls and slabs
  • Above and below grade construction
  • Water containment reservoirs
  • Sewage and water treatment plants
  • Secondary containment structures
  • Underground vaults
  • Tilt-up panel walls
  • Pre-cast components
  • Architectural water features and fountains
  • Bridges, dams and highway infrastructure
  • Aquatic centers, marinas and zoos
  • Swimming pools


Technical specification
  • Unique ref.hycrete-W1000
  • Product familyWaterproof Concrete
  • Product groupHycrete W1000
  • TypeObject (single object)
  • Date of publishing2019-12-05
  • Edition number1
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • Uniclass 2015 CodePr_20_31_03_95
  • Uniclass 2015 DescriptionWaterproofing concrete admixtures
  • OmniClass Number23-13 13 13 25
  • OmniClass TitleCement Waterproofing Agents

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit