Flexible wall system with Cover ex 1
Hyllteknik

Flexible wall system with Cover ex 1

The support rail is screwed horizontally on the wall and the hanging uprights are simply hung in place. The shelving system is recommended where you want the ability to change the interior as needed. In combination with complete shelves this becomes a wall system both flexible and fast assembly.In the concept Cover you will decorate your wall and refill with shelves where you want. Choose powder coated colors from our catalog.
Technical specification
  • Unique ref.fhsmc1
  • Collection setShelving system
  • CollectionFlexible wall system
  • TypeObject (single object)
  • Date of publishing2015-06-25
  • Edition number1
  • Height (mm)2212
  • Width (mm)800
  • Depth (mm)324
Links
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56