Flexible wall system with metal shelf Modern
Hyllteknik

Flexible wall system with metal shelf Modern

The support rail is screwed horizontally on the wall and the hanging uprights are simply hung in place. The shelving system is recommended where you want the ability to change the interior as needed. In combination with complete shelves this becomes a wall system both flexible and fast assembly. Metal shelf Modern in different colors can give a fresh and fun expression. Choose powder coated colors from our catalog.
Technical specification
  • Unique ref.fhsmphm
  • Collection setShelving system
  • CollectionFlexible wall system
  • TypeObject (single object)
  • Date of publishing2015-06-25
  • Edition number1
  • Height (mm)2212
  • Depth (mm)314
Links
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56