L-stand with sound absorber high and metal shelf Modern
Hyllteknik

L-stand with sound absorber high and metal shelf Modern

Freestanding shelving is available in single-sided and double-sided versions. L-stand set against the wall and T-stands can be freely positioned in the room. These stands can be delivered with sound absorbers in the start and secondary section. Two cassette plates capsules absorbers and binds together the stands. Is intended for shelves with 800-width. Please try with metal shelf Modern. Choose the color combination of the panels and powder coated colors from our catalog.
Technical specification
  • Unique ref.lsmlhophm
  • Collection setShelving system
  • CollectionFreestanding shelving system
  • TypeObject (single object)
  • Date of publishing2015-06-25
  • Edition number1
  • Height (mm)1976
  • Width (mm)800
  • Depth (mm)360
Links
Related
  • Material mainSteel
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56