Sky 4 Leg w. ArmsSky 4 Leg w. ArmsSky 4 Leg w. ArmsSky 4 Leg w. Arms
View previous images
View next images

Sky 4 Leg w. Arms

"Sky is designed to match your activities in the workplace. Sculpted for comfort with just the right flexibility, the moulded shell provides comfort and supports users for an extended sit. The chair series is versatile and complements the diverse nature of work settings. In addition to a variety of material options, 4 leg bases can be customised to create storable, stackable solutions for flexible spaces and high churn environments. Minimalist expression Highly stackable Sculpted profile"
Specification
  • • Overall Length: 475
    • Overall Width: 455
    • Overall Height: 780
    • Gross Weight: 6
    • Shipping Weight: 6
    • Asset Type: Fixed
    • Category: Chair, Seats and benches
    • Code Performance: Pr_40_50_12
    • Duration Unit: Years
    • Expected Life: 5
    • Features: Minimalist expression, Highly flexible, Sculpted comfort
    • Finish:
    ◦ Shell: Charcoal or stratus grey. Legs: black powder coated
    ◦ Fabric:
    ◦ Group 0: Remix 173, Remix 143
    ◦ Group 1: Remix, Re-Wool, Melange nap, Forest nap, Field, Atlas
    ◦ Group 2: Fiord, Hallingdal, Steelcut trio, Steelcut, Rime, Canvas, Colline
    ◦ Group 3: Divina, Divina MD, Divina Melange, Twill Weave
    ◦ Group 4: Coda, Vidar
    ◦ Leather:
    ◦ Leather Grp. 1: Ultra
    ◦ Leather Grp. 2: Optimo
    ◦ Leather Grp. 3: Dunes, Triumph
    ◦ Leather Grp. 4: Spectrum
    • Material: Fabric, leather, steel, polypropylene
    • Model Reference: Meeting Chair
    • Name: Sky 4 Leg with arms
    • Nominal Height: 780
    • Nominal Length: 475
    • Nominal Width: 560
    • Size (HxWxD): 780x560x475
    • Warranty Description: 5 year complete warranty
    • Warranty Duration Labour: n/a
    • Warranty Duration Parts: n/a
    • Warranty Duration Unit: Years
Technical specification
  • Unique ref.Sky-4-Leg-w-Arms
  • Collection setFurniture
  • CollectionChairs, Stools & Benches
  • TypeObject (single object)
  • Date of publishing2021-11-11
  • Edition number1
  • Height (mm)780
  • Width (mm)455
  • Depth (mm)475
Related
  • Material mainFabric
  • Material secondaryLeather
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationObject

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Bahrain
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Iran
Algeria
Australia
Bolivia
Austria
Aruba
Israel
Angola
Cook Islands
Brazil
Belarus
Barbados
Jordan
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Kuwait
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Lebanon
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Oman
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Palestine
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Qatar
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Saudi Arabia
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Turkey
Chad
New Caledonia
Peru
Estonia
Costa Rica
United Arab Emirates
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Armenia
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Azerbaijan
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
Bangladesh
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Bhutan
Equatorial Guinea
Palau
Gibraltar
El Salvador
British Indian Ocean Territory
Ethiopia
Papua New Guinea
Greece
Greenland
Brunei
Gabon
Pitcairn Islands
Guernsey
Grenada
Cambodia
Ghana
Samoa
Hungary
Guadeloupe
China
Guinea
Solomon Islands
Iceland
Guatemala
Christmas Island
Guinea-Bissau
Timor-Leste
Ireland
Haiti
Cocos (Keeling) Islands
Kenya
Tokelau
Isle of Man
Honduras
Georgia
Lesotho
Tonga
Italy
Jamaica
Hong Kong
Liberia
Tuvalu
Jersey
Martinique
India
Libya
United States Minor Outlying Islands
Latvia
Mexico
Indonesia
Madagascar
Wallis and Futuna
Liechtenstein
Montserrat
Japan
Malawi
Vanuatu
Lithuania
Nicaragua
Kazakhstan
Mali
Luxembourg
Panama
Kyrgyzstan
Mauritania
Macedonia (FYROM)
Puerto Rico
Laos
Mauritius
Malta
Saint Kitts and Nevis
Macau
Mayotte
Moldova
Saint Lucia
Malaysia
Morocco
Monaco
Saint Pierre and Miquelon
Maldives
Mozambique
Montenegro
Saint Vincent and the Grenadines
Mongolia
Namibia
Netherlands
Saint-Barthélemy
Myanmar (Burma)
Niger
Norway
Sint Maarten
Nepal
Nigeria
Poland
The Bahamas
Pakistan
Republic of the Congo
Portugal
Trinidad and Tobago
Philippines
Reunion
Romania
Turks and Caicos Islands
Singapore
Rwanda
Russia
U.S. Virgin Islands
South Korea
Saint Helena
San Marino
United States
Sri Lanka
São Tomé and Príncipe
Serbia
Taiwan
Senegal
Slovakia
Tajikistan
Seychelles
Slovenia
Thailand
Sierra Leone
Spain
Turkmenistan
South Africa
Svalbard and Jan Mayen
Uzbekistan
South Sudan
Sweden
Vietnam
Sudan
Switzerland
Swaziland
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Åland Islands
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe