We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Svita Smoke Vent 2000x1000

Unique ref.: svita-smoke-vent-2000
Brand: BMI Icopal Sweden
Product family: Fire Ventilator
Product group: Electromechanical opener with insulated cover
Width (mm): 2000
Height (mm): 1000
Date of publishing: 2016-08-19
Edition number: 1
Type: Object (single object)
Download (3)
Svita Smoke Vent System consist of fire ventilator, control unit, sensors and button for manual operation. Fire ventilator Sky Vent is equipped with an electro-mechanical opening device powered with 48 V DC which guarantees a large opening force and allows the system to handle large snow loads. Smoke Vent fire ventilator is upward opening and equipped with a insulated steel sheet lid. The lid opening angle exceeds 140 degrees. Upstand height 250 or 500 mm in the standard version, height up to 1000 mm is possible, the upstand is insulated with 50mm mineral wool. Fall protection mounted in the upstand by default. Size from 1000 x 1000 to 2400 x 1200 mm. The control unit contains battery as power back up source in case of power failure, accessories for comfort ventilation, such as wind and rain sensors are available. Intrusion Grids, flashings and separate indication for open ventilator available as accessory. The fire ventilators are certified according to EN 12101-2 and fulfills the requirements of SS 883006.

Essential characteristics according to EN 12101-2
Reliability Re 100
Snow load SL 1000 Pa
Ambient temperature T (-15) °C
Wind load WL 1500 Pa
Fire resistance B 300 °C
Effective area see the declaration of performance

Physical properties
U-value of 0,9 W / m °C

Electrical properties
Voltage 48 V DC
Power consumption 2,5 A


Material main: Steel
Material secondary: Insulation
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Fire Products - Smoke Ventilation
IFC classification: Window
UNSPSC name: Roofing vents
UNSPSC code: 30151607
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: SS-65-10-80-80
Uniclass 2.0 Description: Smoke And Heat Exhaust Ventilation Systems
NBS Reference Code: 65-10-80-80
NBS Reference Description: Smoke And Heat Exhaust Ventilation Systems
CSI MasterFormat 2014 Code: 07 72 36
CSI MasterFormat 2014 Title: Smoke Vents
OmniClass Number: 23-13 41 17 15
OmniClass Title: Roof Smoke Vents
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Sweden

BIMobject®