Publish your products
Levante free-standing bathtub in M-Solid
Levante free-standing bathtub in M-Solid
Levante free-standing bathtub in M-Solid
Levante free-standing bathtub in M-Solid
Levante free-standing bathtub in M-Solid
Levante free-standing bathtub in M-Solid
Levante free-standing bathtub in M-Solid
    Ideagroup

    Levante free-standing bathtub in M-Solid

    Levante is an elegant, sophisticated free-standing bathtub designed with a Japanese influence. More compact in size, it is available in matt Bianco M-Solid. The exterior of the bathtub, or both the exterior and interior, can also be matt lacquered in any colour of the Ideagroup palette and RAL and NCS chart. Available with matt Bianco cover. Without overflow drain. Pop-up waste available.

    Technical specification
    • Unique ref.Levante-bathtub
    • Product familyBathtub
    • Product groupfreestanding bathtub
    • TypeObject (single object)
    • Date of publishing2023-06-01
    • Edition number1
    • Height (mm)665
    • Width (mm)1400
    • Depth (mm)780
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs