Publish your products
Towel holder MODULA wall ALLUM. + P/ROTOLO MPP52
Towel holder MODULA wall ALLUM. + P/ROTOLO MPP52
    Ideagroup

    Towel holder MODULA wall ALLUM. + P/ROTOLO MPP52

    A line of aluminium wall-mounted accessories, available chrome finish as standard, or in any colour in the Ideagroup matt lacquer palette or Metal Color range (Rame, Titanio, Oro). These accessories (shelves, shelves with a soap dispenser/tumbler, towel holders, toilet roll holders) have an aluminium frame and can be finished with a matt white Acritek insert. They are removable, and can be designed for right or left-hand installation.
    The soap dispenser and free-standing toilet brush holder have a chrome finish.

    Technical specification
    • Unique ref.MPP52
    • Product familyfurniture accessory
    • Product groupShelves and towel rails
    • Date of publishing2024-07-31
    • Edition number1
    • Height (mm)40
    • Width (mm)520
    • Depth (mm)86
    Classification
    • BIMobject CategorySanitary - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit