Publish your products
ARCHIMODULE ESCUTCHEON CHROME 4-HOLE
ARCHIMODULE ESCUTCHEON CHROME 4-HOLE

    ARCHIMODULE ESCUTCHEON CHROME 4-HOLE

    ARCHIMODULE ESCUTCHEON CHROME 4-HOLE
    Specification
    • Archimodule 4-Holes Escutcheon 83 x 332 mm

    Technical specification
    • Unique ref.A1507
    • Product familyARCHIMODULE
    • Product groupShower
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)83
    • Width (mm)332
    • Depth (mm)12
    Related
    • Material mainBrass
    • Weight Net (Kg)0.841
    Classification
    • BIMobject CategorySanitary - Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-39 27 00
    • OmniClass TitleWater Utility Equipment

    Region availability

    Europe
    Bulgaria
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit