Publish your products
CONNECT AIR BSN PLR TAP CHR CLD/WTR G1/2
CONNECT AIR BSN PLR TAP CHR CLD/WTR G1/2

    CONNECT AIR BSN PLR TAP CHR CLD/WTR G1/2

    CONNECT AIR BSN PLR TAP CHR CLD/WTR G1/2
    Specification
    • CONNECT AIR BSN PLR TAP CHR CLD/WTR G1/2
    Technical specification
    • Unique ref.A7031
    • Product familyCONNECT AIR
    • Product groupBASIN PILLAR
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)85
    • Width (mm)170
    • Depth (mm)210
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.78
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit