Publish your products
CONNECT AIR SHR MXR BIN CHR KIT2/A1300NU

CONNECT AIR SHR MXR BIN CHR KIT2/A1300NU

CONNECT AIR SHR MXR BIN CHR KIT2/A1300NU
Specification
  • CONNECT AIR SHR MXR BIN CHR KIT2/A1300NU
Technical specification
  • Unique ref.A7036
  • Product familyCONNECT AIR
  • Product groupSHOWER FAUCETS
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)88
  • Width (mm)205
  • Depth (mm)235
Links
Related
  • Material mainBrass
  • Weight Net (Kg)0.46
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

Europe
Italy
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit