Publish your products
Conca - Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet.
Conca - Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet.
Conca - Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet.
Conca - Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet.

    Conca - Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet.

    Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet.
    Specification
    • Single lever built in shower mixer - Requires built in kit A1000NU and a suitable outlet. Available in four different finishes, Chrome (AA),Brushed gold (A2), Brushed Gun metal (A5) and Brushed Nickel (GN).
    Technical specification
    • Unique ref.A7373
    • Product familyCONCA
    • Product groupSHOWER MIXERS
    • Date of publishing2020-09-28
    • Edition number1
    • Height (mm)215
    • Width (mm)172
    • Depth (mm)180
    Related
    • Material mainBrass
    • Weight Net (Kg)1.34
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    United Kingdom
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen