Publish your products
CERASPRINT NEW SINK Mixer TUB.SP.D25 CHR
CERASPRINT NEW SINK Mixer TUB.SP.D25 CHR
CERASPRINT NEW SINK Mixer TUB.SP.D25 CHR
CERASPRINT NEW SINK Mixer TUB.SP.D25 CHR

    CERASPRINT NEW SINK Mixer TUB.SP.D25 CHR

    CERASPRINT NEW SINK MIXER TUB.SP.D25 CHR
    Specification
    • CERASPRINT NEW SINK MIXER TUB.SP.D25 CHR
    Technical specification
    • Unique ref.B7473
    • Product familyCERASPRINT
    • Product groupKitchen Mixer
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (mm)324
    • Width (mm)64
    • Depth (mm)268
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)2.575
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit