Selecting the location and language will prioritise localised information. Continue
3 hole SL Bath & Shower mixer, no spout, pull-out metal handshower, 1600 mm flex hose

3 hole SL Bath & Shower mixer, no spout, pull-out metal handshower, 1600 mm flex hose

3 hole SL Bath & Shower mixer, no spout, pull-out metal handshower, 1600 mm flex hose
Specification
  • New handle without red/blue printing, chrome Back handle fixation with cover cap Cartridge cover, chrome Cylindrical escutcheons, chrome FirmaFlow 38 mm cartridge with hot water limit, no click Noise class 1 Automatic diverter, chrome Handshower holder for tub rim, pull-out handshower, with escutcheon, chrome Diverter knob - cylindrical, chrome Accessories: Cylindrical stick handshower with flow limit 8 l/min, chrome & Idealflex hose 1750mm
Technical specification
  • Unique ref.BD517
  • TypeObject (single object)
  • Date of publishing2022-11-11
  • Edition number1
  • Height (mm)90
  • Width (mm)268
  • Depth (mm)405
Related
  • Material mainBrass
  • Weight Net (Kg)3.14
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_07
  • Uniclass 2015 DescriptionBath manual water supply sets
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00

Region availability

Europe
United Kingdom
Germany
Italy
Russia