Selecting the location and language will prioritise localised information. Continue
4 hole SL Bath & Shower mixer, fixed spout, pull-out metal handshower, 1600 mm flex hose

4 hole SL Bath & Shower mixer, fixed spout, pull-out metal handshower, 1600 mm flex hose

4 hole SL Bath & Shower mixer, fixed spout, pull-out metal handshower, 1600 mm flex hose
Specification
  • New handle without red/blue printing, chrome Back handle fixation with cover cap Cartridge cover, chrome Round escutcheons, chrome FirmaFlow 38 mm cartridge with hot water limit, no click New spout with escutcheon, rings logo on escutcheon Aerator M24x1 Noise class 1 Automatic diverter, chrome Handshower holder for tub rim, pull-out handshower, with escutcheon, chrome Diverter knob - cylindrical, chrome Accessories: Cylindrical stick handshower with flow limit 8 l/min, chrome & Idealflex hose 1750mm
Technical specification
  • Unique ref.BD518
  • TypeObject (single object)
  • Date of publishing2022-11-11
  • Edition number1
  • Height (mm)90
  • Width (mm)383
  • Depth (mm)405
Related
  • Material mainBrass
  • Weight Net (Kg)4.49
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_07
  • Uniclass 2015 DescriptionBath manual water supply sets
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00

Region availability

Europe
Germany
United Kingdom
Italy
Russia