Selecting the location and language will prioritise localised information. Continue
3-hole basin DC, high spout, metal pop-up waste, flexible hoses, -UK-

3-hole basin DC, high spout, metal pop-up waste, flexible hoses, -UK-

3-hole basin DC, high spout, metal pop-up waste, flexible hoses, -UK-
Specification
  • New spout with ring logo Ideal Standard, chrome New DC handles with red/blue printing, chrome Back handle fixation, rubber button (grey RAL 7042) Aerator M24x1 - 5l/min – fitted Flow straightener M24x1 – in the box - On-off valves (clockwise and anti-clockwise) - Noise class 1 - Shaft fixation
Technical specification
  • Unique ref.BD531
  • TypeObject (single object)
  • Date of publishing2022-11-11
  • Edition number1
  • Height (mm)90
  • Width (mm)236
  • Depth (mm)405
Related
  • Material mainBrass
  • Weight Net (Kg)2.37
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_96
  • Uniclass 2015 DescriptionWashbasin manual water supply sets
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00

Region availability

Europe
United Kingdom