Ceralook Single lever sink mixer rim- mounted with low attached soldered tubular spoutCeralook Single lever sink mixer rim- mounted with low attached soldered tubular spoutCeralook Single lever sink mixer rim- mounted with low attached soldered tubular spout
View previous images
View next images

Ceralook Single lever sink mixer rim- mounted with low attached soldered tubular spout

CERALOOK Single lever sink mixer rim- mounted with low attached soldered tubular spout, Chrome
Specification
  • CERALOOK Sinlgle lever simk mixer with low attache soldered tubular spout, Cylindrical brass body with diameter 47mm, Cylindrical tubular spout soldered to the body, FirmaFlow cartridge D38mm with hot water limiter, Aerator CACHE M16,5x1 with flow rate limiter 7lpm mounted to the spout, Flow straightener CACHE M16,5x1 in a separate bag in the packaging, Metal lever with BLUE START red and blue color indication, Cylindrical decorative rosette on the bottom of the kitchen mixer, 2 pieces of PEX flexible G3/8 snd length 400mm, 2 pieces of Connector set PEGGLER G3/8- D15, Easy Fix Fixation, Chrome finish.
Technical specification
  • Unique ref.BD571
  • Collection setCERALOOK
  • CollectionTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-09-21
  • Edition number1
  • Height (mm)160
  • Width (mm)50
  • Depth (mm)271
Related
  • Material mainBrass
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_82
  • Uniclass 2015 DescriptionSink manual water supply sets
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00

Region availability

Europe
United Kingdom