Ceralook Single lever sink mixer rim- mounted with high tubular spout and side leverCeralook Single lever sink mixer rim- mounted with high tubular spout and side leverCeralook Single lever sink mixer rim- mounted with high tubular spout and side leverCeralook Single lever sink mixer rim- mounted with high tubular spout and side lever
View previous images
View next images

Ceralook Single lever sink mixer rim- mounted with high tubular spout and side lever

CERALOOK Single lever sink mixer rim- mounted with high tubular spout and side lever, Chrome
Specification
  • CERALOOK Single lever sink mixer rim- mounted with high tubular spout and side lever, Cylindrical metal body (Zinc Dye Cast) with diameter 40mm and red and blue color indication, FirmaFlow cartridge D38mm with hot water limiter, L tubular spout (Brass) with diameter 22mm amd aerator CACHE M16,5x1 with flow rate limiter 7lpm, Flow straightener CACHE M16,05x1 in a separate bag in the packaging, Cylindrical decorative rosette with diameter 50mm on the bottom of the kitchen mixer, 2 pieces of PEX flexible hoses G3/8 and length 500mm, 2 pieces of Connector set PEGGLER G3/8- D15, Shank Fixation, Chrome finish.
Technical specification
  • Unique ref.BD572
  • Collection setCERALOOK
  • CollectionTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-09-21
  • Edition number1
  • Height (mm)348
  • Width (mm)119
  • Depth (mm)271
Related
  • Material mainBrass
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_82
  • Uniclass 2015 DescriptionSink manual water supply sets
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00

Region availability

Europe
United Kingdom