Ceralook Single lever sink mixer semi proCeralook Single lever sink mixer semi pro
View previous images
View next images

Ceralook Single lever sink mixer semi pro

CERALOOK Single lever sink mixer SEMI PRO, Chrome
Specification
  • CERALOOK Single lever sink mixer SEMI PRO, Cylindrical brass body with diameter 46mm and red and blue color indication, Ceramic cartridge D35mm, Metal lever, Spring neck (spout) with pull- down hand spray 2 functions with aerator 7lpm, Flow straightener in a separate bag in the packaging, Metal arm (holder) for fixation of the pull- down hand spray, Check valve (Back flow preventer), 2 pieces of PEX flexible hoses G3/8, 2 pieces of Connector set PEGGLER G3/8- D15, Metal decorative rosette on the bottom with diameter 60mm, Shank Fixation, Chrome
Technical specification
  • Unique ref.BD574
  • Collection setCERALOOK
  • CollectionTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-09-21
  • Edition number1
  • Height (mm)510
  • Width (mm)111
  • Depth (mm)265
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_82
  • Uniclass 2015 DescriptionSink manual water supply sets
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00

Region availability

Europe
United Kingdom