Publish your products
Ceralook Slim sink mixer rim mounted pull- out spray 1 function side handle in chrome with blue start thecnology
Ceralook Slim sink mixer rim mounted pull- out spray 1 function side handle in chrome with blue start thecnology

    Ceralook Slim sink mixer rim mounted pull- out spray 1 function side handle in chrome with blue start thecnology

    CERALOOK SL SINK MIXER RMTD PULL- OUT SPRAY 1 function SIDE HANDLE CHROME BLUE START CHROME MENA
    Specification
    • CERALOOK Single lever sink mixer rim- mounted with pull- out hand spray 1 function, Cylindrical metal body (Zinc Dye Cast) with diameter 40mm and red and blue color indication, FirmaFlow cartridge D38mm with hot water limiter, L tubular spout (Brass) with diameter 29mm, Pull- out hand spray 1 function with aertator CACHE 16,5x1 with flow rate limiter 6lpm, Cylindrical decorative rosette with diameter 50mm on the bottom of the kitchen mixer, Sink hose with length 1500mm and weight, Check valve (Back flow preventer), 2 pieces of PEX flexible hoses G3/8 and length 400mm, Shank Fixation, Chrome finish.
    Technical specification
    • Unique ref.BD643
    • Product familyCERALOOK
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-10-18
    • Edition number1
    • Height (mm)361
    • Width (mm)119
    • Depth (mm)264
    Related
    • Material mainBrass
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Africa
    Afghanistan
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen