Publish your products
CONNECT AIR VSL BSN 60 WHT NOF NTH DECK
CONNECT AIR VSL BSN 60 WHT NOF NTH DECK
CONNECT AIR VSL BSN 60 WHT NOF NTH DECK
CONNECT AIR VSL BSN 60 WHT NOF NTH DECK

    CONNECT AIR VSL BSN 60 WHT NOF NTH DECK

    3.4 out of 5 stars3.4(5 reviews)
    CONNECT AIR VSL BSN 60 WHT NOF NTH DECK
    Specification
    • CONNECT AIR VSL BSN 60 WHT NOF NTH DECK
    Technical specification
    • Unique ref.E0348
    • Product familyCONNECT AIR
    • Product groupCOUNTERTOP
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)130
    • Width (mm)600
    • Depth (mm)400
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Asia Europe Africa
    Afghanistan
    France
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    Italy
    Israel
    Spain
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit