CONNECT AIR H/R Basin 40X35 White CUBE BXDCONNECT AIR H/R Basin 40X35 White CUBE BXDCONNECT AIR H/R Basin 40X35 White CUBE BXD
View previous images
View next images

CONNECT AIR H/R Basin 40X35 White CUBE BXD

CONNECT AIR H/R Basin 40X35 White CUBE BXD
Specification
  • CONNECT AIR H/R Basin 40X35 White CUBE BXD
Technical specification
  • Unique ref.E0747
  • Collection setCONNECT AIR
  • CollectionHANDRINSE BASIN
  • TypeObject (single object)
  • Date of publishing2018-02-21
  • Edition number1
  • Height (mm)160
  • Width (mm)400
  • Depth (mm)350
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)7.7
Classification
  • BIMobject CategorySanitary - Basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • OmniClass TitleSinks
  • OmniClass Number23-31 13 00

Region availability

Europe
France