Publish your products
Sphero MAXI BI Urinal
Sphero MAXI BI Urinal

    Sphero MAXI BI Urinal

    Sphero Maxi Back Inlet rimless urinal concealed trap, , easy fix hanger, top fixed waste & back inlet water connection pack with service valve, spreader & flow regulator included
    Specification
    • Sphero Maxi Back Inlet rimless urinal concealed trap, antisplash design , easy fix hanger, top fixed waste & back inlet water connection pack with service valve, spreader & flow regulator included, grate cap for reinforced antisplash and blockage protection
    Technical specification
    • Unique ref.E1832
    • Product familySphero
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2020-01-09
    • Edition number1
    • Height (mm)620
    • Width (mm)300
    • Depth (mm)300
    Related
    • Material mainCeramics
    • Weight Net (Kg)18.9
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010235
    • ETIM NameUrinal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia