Conca wash stand 60 x 44 cmConca wash stand 60 x 44 cmConca wash stand 60 x 44 cm
View previous images
View next images

Conca wash stand 60 x 44 cm

Conca wash stand 60 x 44 cm
Specification
  • Wash basin stand 60 x 44 cm
Technical specification
  • Unique ref.E2532
  • Collection setI.life B
  • CollectionBathroom Furniture
  • TypeObject (single object)
  • Date of publishing2022-09-21
  • Edition number1
  • Height (mm)870
  • Width (mm)180
  • Depth (mm)620
Related
  • Material mainWood
  • Weight Net (Kg)6.3
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass TitleBathroom Cabinets
  • OmniClass Number23-31 25 13

Region availability

Europe
United Kingdom
Spain
France
Italy
Germany
Poland
Czech Republic
Netherlands
Russia
Greece
Bulgaria