Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Sanitary
Basins
I.Life b basin 50 cm with center taphole
Ideal Standard
Follow
I.Life b basin 50 cm with center taphole
I.life B basin 50 cm with center taphole and overflow
Download
Specification
Specification
Washbasin 50 cm with center taphole, with overflow, white, in carton box, UK pallet
Technical specification
Technical specification
Unique ref.
E2562
Collection
Sanitary
Type
Object (single object)
Date of publishing
2022-07-27
Edition number
1
Height (mm)
18
Width (mm)
50
Depth (mm)
44
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Installation instructions
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Related
Related
Material main
Fireclay
Weight Net (Kg)
15.1
Classification
Classification
BIMobject Category
Sanitary - Basins
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
CSI MasterFormat 2014 Code
33 44 13.13
CSI MasterFormat 2014 Title
Catchbasins
OmniClass Number
23-11 21 21 13
Region availability
Europe
United Kingdom