I.Life b back-to-wall bowl, RimLS+, L-shape floor fixationI.Life b back-to-wall bowl, RimLS+, L-shape floor fixation
View previous images
View next images

I.Life b back-to-wall bowl, RimLS+, L-shape floor fixation

I.life B back-to-wall bowl, RimLS+, L-shape floor fixation in carton box, UK pallet
Specification
  • Back-to-wall bowl, RimLS+, L-shape floor fixation, white in carton box, UK pallet
Technical specification
  • Unique ref.E2608
  • CollectionSanitary
  • TypeObject (single object)
  • Date of publishing2022-07-27
  • Edition number1
  • Height (mm)43
  • Width (mm)35.5
  • Depth (mm)54
Related
  • Material mainFireclay
  • Weight Net (Kg)28
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 19

Region availability

Europe
United Kingdom