Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/9b4753c5-2412-401e-b2c3-341693f08d54
Home
Categories
Sanitary
Mirrors
CONNECT/CONCEPT MIRROR 130X70
Ideal Standard
Follow
CONNECT/CONCEPT MIRROR 130X70
Specchio 1300x700x5 mm. Connect
Download
Specification
Specification
Specchio 1300x700x5 mm. Connect - Specchio 1300x700x5 mm.. Kit di fissaggio incluso.. Specchio 1300x700x5 mm.
Technical specification
Technical specification
Unique ref.
E6536
Collection set
Sanitary
Collection
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-05-31
Edition number
1
Height (mm)
700
Width (mm)
1300
Depth (mm)
4
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
12.5
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
OmniClass Title
Toilet and Bath Specialties
OmniClass Number
23-31 25 00
Region availability
Europe
Germany
Similar products
Ideal Standard
Mirror 100X60mm
Download
Ideal Standard
M+L MIRROR LOW S 120X70
Download
Ideal Standard
M+L MIRROR LOW S 50X70
Download
Ideal Standard
M+L MIRROR MID LIGHT 100X70 57.1W 230V
Download
Ideal Standard
CONNECT/CONCEPT Mirror 40X70
Download
Ideal Standard
DEA MIRROR 600 GLS GRN FRAMED SHELF&LED
Download