Publish your products
TONIC II H/R BSN 45X31 WHITE NOF RTH ASY
TONIC II H/R BSN 45X31 WHITE NOF RTH ASY
TONIC II H/R BSN 45X31 WHITE NOF RTH ASY
TONIC II H/R BSN 45X31 WHITE NOF RTH ASY
TONIC II H/R BSN 45X31 WHITE NOF RTH ASY
TONIC II H/R BSN 45X31 WHITE NOF RTH ASY

    TONIC II H/R BSN 45X31 WHITE NOF RTH ASY

    Tonic II-Lavamani
    Specification
    • Lavamani con foro laterale aperto. Copripiletta di scarico in ceramica, removibile, a corredo. Disponibile nella versione destra e sinistra. Installazione su mobile Tonic II (con nuovo sistema troppopieno nascosto Ideal Flow compatto incluso nel mobile) versione destra R4306 o versione sinistra R4318. Installazione su mensola sottolavabo lavabo Tonic II R4314 o con sifone lineare R6625AA. Tabelle di compatibilità a partire da pag. 46
    Technical specification
    • Unique ref.K0867
    • Product familySanitary
    • Product groupPedestal wash basins
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)145
    • Width (mm)460
    • Depth (mm)310
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)7
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSs_40_15_75_94
    • Uniclass 2015 DescriptionWash basin systems

    Region availability

    Europe
    France
    Germany
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit