STRADA vanity unit 1400x420mm, 4 drawerSTRADA vanity unit 1400x420mm, 4 drawer
View previous images
View next images

STRADA vanity unit 1400x420mm, 4 drawer

STRADA vanity unit 1400x420mm, 4 drawer
Specification
  • STRADA vanity unit 1400x420mm, 4 drawer
Technical specification
  • Unique ref.K2461
  • Collection setSTRADA
  • CollectionFurniture
  • TypeObject (single object)
  • Date of publishing2018-06-14
  • Edition number1
  • Height (mm)420
  • Width (mm)1400
  • Depth (mm)420
Related
  • Material mainWood
  • Weight Net (Kg)53.5
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units

Region availability

Europe
Germany