Publish your products
CONNECT 2 SLIDER DOOR  150 CLEAR GLASS
CONNECT 2 SLIDER DOOR  150 CLEAR GLASS
CONNECT 2 SLIDER DOOR  150 CLEAR GLASS

    CONNECT 2 SLIDER DOOR 150 CLEAR GLASS

    CONNECT 2 SHOWER ENCLOSURE SLIDER DOOR  150CM 6MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT, and BRIGHT SILVER FINISH.

    Specification
    • HEIGHT 195 CM. BRIGHT SILVER FINISH.  6MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT.UP T0 25 MM ADJUSTMENT PER PROFILE.METAL HANDLE. EASY CLICK COVER AND TOP CAP . DOUBLE WHEELS WITH CLICK AND CLEAN.SMOOTH RUNNING WHEELS. 

    Technical specification
    • Unique ref.K9281
    • Product familyCONNECT II
    • Product groupShower Enclosure
    • TypeObject (single object)
    • Date of publishing2019-09-01
    • Edition number1
    • Height (mm)1950
    • Width (mm)1500
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)50
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Bulgaria
    Greece
    Italy
    Poland
    Russia