Selecting the location and language will prioritise localised information. Continue
CONTOUR 21 H/R BSN 37 WHT NOF NCH 1CTH

CONTOUR 21 H/R BSN 37 WHT NOF NCH 1CTH

Contour 21 Hand wash Basin 37 cm, 1 Central Tap-Hole, No Bottom Outlet, No Overflow, White

Specification
  • Contour 21 Hand wash Basin 37 cm with 1 Central Tap-Hole and No Bottom Outlet, No Overflow, White

Technical specification
  • Unique ref.S2122
  • Collection setCONTOUR 21
  • CollectionBasin
  • TypeObject (single object)
  • Date of publishing2019-07-22
  • Edition number1
  • Height (mm)165
  • Width (mm)370
  • Depth (mm)305
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)8.116
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass TitleSurface Water Retention Basins
  • OmniClass Number23-39 29 13 21 19

Region availability

Europe
Bulgaria
Spain