Publish your products
STRADA II BASIN 80 WHITE 1TH GRINDED
STRADA II BASIN 80 WHITE 1TH GRINDED
STRADA II BASIN 80 WHITE 1TH GRINDED
STRADA II BASIN 80 WHITE 1TH GRINDED

    STRADA II BASIN 80 WHITE 1TH GRINDED

    STRADA II Basin 80 White NTH Grinded 800x130x428
    Specification
    • STRADA II Basin 80 White NTH Grinded 800x130x429
    Technical specification
    • Unique ref.T3645
    • Product familySanitary
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2018-06-17
    • Edition number1
    • Height (mm)130
    • Width (mm)800
    • Depth (mm)428
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)20
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City