Conca BSN UN 100X50X55 2 DR+WTOP CTR CUT WHMTConca BSN UN 100X50X55 2 DR+WTOP CTR CUT WHMTConca BSN UN 100X50X55 2 DR+WTOP CTR CUT WHMT
View previous images
View next images

Conca BSN UN 100X50X55 2 DR+WTOP CTR CUT WHMT

Vanity unit, 1000 x 505 x 550mm with a centrally perforated table top, 2 external drawers. Equipped with push open and soft close technology. White lacquered finish
Specification
  • Vanity unit, 1000mm wide, 505 mm deep and 550 mm high, with a centrally perforated table top with 2 external full-extension drawers. Equipped with push open technology and soft close combined in one system. Drawers in thin metal and anthracite-colored interior. Available in 3 matt lacquered finishes and in 3 veneered wood finishes. Matt white lacquered finish.
Technical specification
  • Unique ref.T3942
  • Collection setCONCA
  • CollectionBathroom_Furniture
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)550
  • Width (mm)1002
  • Depth (mm)505
Related
  • Material mainMDF
  • Weight Net (Kg)50
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass TitleBathroom Cabinets
  • OmniClass Number23-31 25 13

Region availability

Europe
United Kingdom
Italy
Germany
France
Russia
Bulgaria
Poland
Czech Republic
Greece