Publish your products
Conca CERAMIC WTOP 60 X 37  CM STN
Conca CERAMIC WTOP 60 X 37  CM STN
Conca CERAMIC WTOP 60 X 37  CM STN

    Conca CERAMIC WTOP 60 X 37  CM STN

    Porcelain stoneware countertop, 600 x 372 x 6 mm . Compact, hard non-porous colored ceramic with high resistance to mechanical stress, chemical attack, scratches and abrasion. It is easy to clean. To be combined with vanity units without countertop.
    Specification
    • Porcelain stoneware top 600mm wide, 372 mm deep and 6 mm thick, Porcelain stoneware is a compact, hard, colored, non-porous ceramic with high resistance to mechanical stress, chemical, scratches and abrasion. It is very easy to clean while maintaining the characteristics of the surface. Tops to be combined with vanity units without countertop with depth 372 mm.Gray stone finish
    Technical specification
    • Unique ref.T4344
    • Product familyCONCA
    • Product groupBathroom_Furniture
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)6
    • Width (mm)603
    • Depth (mm)373
    Related
    • Material mainCeramics
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit