Publish your products
Conca BSN UN 80X37X55 2 DR NOWTOP  ANMT
Conca BSN UN 80X37X55 2 DR NOWTOP  ANMT

    Conca BSN UN 80X37X55 2 DR NOWTOP ANMT

    Vanity unit, 800 x 372 x 550mm without countertop to combine with porcelain stoneware tops or shelves with 2 external drawers. Equipped with push open and soft close technology. Metal trays. Anthracite matt lacquer finish
    Specification
    • Vanity unit, 800 x 372 x 550mm without countertop to combine with porcelain stoneware tops or shelves with 2 external drawers. Equipped with push open and soft close technology. Metal trays. Anthracite matt lacquer finish
    Technical specification
    • Unique ref.T4352
    • Product familyCONCA
    • Product groupBathroom_Furniture
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)550
    • Width (mm)800
    • Depth (mm)372
    Related
    • Material mainMDF
    • Weight Net (Kg)32.2
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom