I.life A wrapover seat normal closeI.life A wrapover seat normal close
View previous images
View next images

I.life A wrapover seat normal close

Ideal Standard i.life A wrapover seat, normal close, white
Specification
  • Ideal Standard i.life A wrapover seat, normal close, white
Technical specification
  • Unique ref.T4530
  • Collection setI.life
  • CollectionToilet seat
  • TypeObject (single object)
  • Date of publishing2021-07-05
  • Edition number1
  • Height (mm)447
  • Width (mm)361
  • Depth (mm)40
Related
  • Material mainAcrylic
  • Weight Net (Kg)2.25
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • OmniClass TitleToilets
  • OmniClass Number23-31 19 00

Region availability

Europe
France