I.Life b back-to-wall bidet multi, wall hungI.Life b back-to-wall bidet multi, wall hung
View previous images
View next images

I.Life b back-to-wall bidet multi, wall hung

I.life B back-to-wall bidet multi, wallfixation TT0293851, overflow round
Specification
  • Back-to-wall bidet multi, wallfixation TT0293851, overflow round, white, in carton box, EU pallet
Technical specification
  • Unique ref.T4582
  • CollectionSanitary
  • TypeObject (single object)
  • Date of publishing2022-07-27
  • Edition number1
  • Height (mm)43
  • Width (mm)35.5
  • Depth (mm)54
Related
  • Material mainFireclay
  • Weight Net (Kg)25.5
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitleResidential Bidets
  • OmniClass Number23-31 19 19

Region availability

Europe
Italy