I.Life b back-to-wall bidet, floor fixI.Life b back-to-wall bidet, floor fix
View previous images
View next images

I.Life b back-to-wall bidet, floor fix

I.life B back-to-wall bidet, L-shape floor fication, overflow round
Specification
  • Back-to-wall bidet, L-shape floor fication, overflow round, white, in carton box, EU pallet
Technical specification
  • Unique ref.T4617
  • CollectionSanitary
  • TypeObject (single object)
  • Date of publishing2022-07-27
  • Edition number1
  • Height (mm)40
  • Width (mm)35.5
  • Depth (mm)54
Related
  • Material mainFireclay
  • Weight Net (Kg)23
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitleResidential Bidets
  • OmniClass Number23-31 23 00

Region availability

Europe
United Kingdom
Italy
Russia
Bulgaria
Czech Republic
Greece
Spain