Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/ecd4fc16-3370-4bbb-a76b-c2adfb9bcad5
Home
Categories
Sanitary
Shower screens
I.LIFE SLIDER 120 CM, UNHANDED DOOR
Ideal Standard
Follow
I.LIFE SLIDER 120 CM, UNHANDED DOOR
I.life Slider 120 cm, Unhanded Door, Clear Glass with Ideal Clean Technology. Bright Silver Finish.
Download
Specification
Specification
I.life Slider 120 cm, Unhanded Door, Clear Glass with Ideal Clean Technology. Bright Silver Finish.
Technical specification
Technical specification
Unique ref.
T4945
Collection set
I.life
Collection
Shower Enclosures
Type
Object (single object)
Date of publishing
2022-01-10
Edition number
1
Height (mm)
2005
Width (mm)
1175
Depth (mm)
100
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Installation instructions
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Related
Related
Material main
Aluminum
Weight Net (Kg)
56
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Sanitary Terminal
UNSPSC name
Bathtub or shower enclosures
UNSPSC code
30181507
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Greece
Italy
Netherlands
Poland
Russia
Similar products
Ideal Standard
CONNECT 2 SLIDER DOOR 120 CLEAR GLASS
Download
Ideal Standard
CONNECT 2 SALOON DOOR 100 CLEAR GLASS
Download
Ideal Standard
CONNECT 2 PIVOT DOOR 85 CLEAR GLASS
Download
Ideal Standard
TIPICA A Shower Enclosure 80X80 TRANSP.White
Download
Ideal Standard
CONNECT 2 SALOON DOOR 90 CLEAR GLASS
Download
Ideal Standard
CONNECT 2 SLIDER DOOR 150 CLEAR GLASS
Download