Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/fdb17850-cef7-4d6f-aa12-d7906391e03d
Home
Categories
Sanitary
Sanitary
I.Life A Worktop/ SC+WC Unit 120cm
Unavailable in United States
Ideal Standard
Follow
I.Life A Worktop/ SC+WC Unit 120cm
I.Life A Worktop/ SC+WC Unit 120cm. Available in different finishes.
Download
Specification
Specification
I.Life A Worktop/ SC+WC Unit 120cm. Available in Matt White, Sand Beige, Matt Quartz, Grey Matt Carbon, Grey MattGreige, Matt Natural Oak & Coffee Oak.
Technical specification
Technical specification
Unique ref.
T5265
Product family
I.life
Product group
Bathroom Furniture
Type
Object (single object)
Date of publishing
2022-03-10
Edition number
1
Height (mm)
20
Width (mm)
1200
Depth (mm)
300
Links
Links
COBie Product Data Sheet
https://www.idealstandard.co.uk/about-us/contact-service
Product url
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/assemblies
Installation instructions
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/assemblies
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/assemblies
Technical description
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Related
Related
Material main
MDF
Weight Net (Kg)
8.8
Classification
Classification
BIMobject Category
Sanitary - Sanitary
IFC classification
Sanitary Terminal
ETIM Code
EC011381
ETIM Name
Bathroom furniture set
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
12 56 53
CSI MasterFormat 2014 Title
Laboratory Furniture
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Region availability
Europe
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Arendela® Ten-light chandelier
4.2
(
5
)
Download
Moen Accessories
Moen Home Care Teak Folding Shower Seat - DN7110
Download