Publish your products
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM
I.LIFE B WORKTOP MLTI NO CUT 160CM

    I.LIFE B WORKTOP MLTI NO CUT 160CM

    I.life B worktop mlti no cut 160cm
    Specification
    • Worktop mlti no cut 160cm
    Technical specification
    • Unique ref.T5285
    • Product familyI.life B
    • Product groupBathroom Furniture
    • TypeObject (single object)
    • Date of publishing2022-09-21
    • Edition number1
    • Height (mm)18
    • Width (mm)1603
    • Depth (mm)507
    Related
    • Material mainWood
    • Weight Net (Kg)9.3
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC010460
    • ETIM NameBathroom vanity top
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom