Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/529b0470-fe51-4bae-8fb7-691bf74bf256
Home
Categories
Sanitary
Taps/Faucets/Brassware
INTELLIMIX BASIN MIXER WALL MOUNTED
Ideal Standard
Follow
INTELLIMIX BASIN MIXER WALL MOUNTED
Washbasin smart touchless taps wall mounted with soap dispenser
Download
Specification
Specification
Washbasin smart touchless taps wall mounted with soap dispenser
Technical specification
Technical specification
Unique ref.
A7707
Collection set
Sanitary
Collection
Basin mixers
Type
Object (single object)
Date of publishing
2023-03-17
Edition number
1
Height (mm)
81
Width (mm)
61
Depth (mm)
163
Links
Links
Product url
https://www.idealstandard.co.uk/products/collections/intellimix
Installation instructions
https://www.idealstandard.co.uk/products/collections/intellimix
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/products/collections/intellimix
Technical description
https://www.idealstandard.co.uk/products/collections/intellimix#technology
Related
Related
Material main
Brass
Weight Net (Kg)
3.18
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
Region availability
Europe
United Kingdom
Similar products
Ideal Standard
CERATHEM RIM-MOUNTED T25 HAND SHOWER SPRAY THERMOSTATIC EXPOSED
Download
Ideal Standard
CERATHERM C100 SHOWER MIXER EXPOSED OFFSET & SHOWER SYSTEM SQUARE
Download
Ideal Standard
CERALINE BASIN MIXER RIM-MOUNTED VESSEL CLICK WASTE 5L PER MINUTE
Download
Ideal Standard
CERALINE BASIN MIXER RIM-MOUNTED 5L PER MINUTE
Download
Ideal Standard
JOY NEO BASIN BUILT IN DUAL CONTROL – 206MM WITH LEVER HANDLES, KIT 2.
Download
Ideal Standard
Ceraplan Single lever kitchen mixer rim-monted with high attached spout
Download