Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/35e25184-f4f5-4f79-8bc4-56ac3623307d
Home
Categories
Sanitary
Toilet Accessories
Iom Brush Set Black Glass & Holder Wall Mounted
Ideal Standard
Follow
Iom Brush Set Black Glass & Holder Wall Mounted
Iom Brush Set Black Glass & Holder Wall Mounted
Download
Specification
Specification
Iom Brush Set Black Glass & Holder Wall Mounted
Technical specification
Technical specification
Unique ref.
A9119
Collection set
IOM
Collection
IOM
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Width (mm)
120
Depth (mm)
120
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/basin-units
Installation instructions
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/basin-units
Instruction video
https://www.youtube.com/c/idealstandardinternational
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/furniture-and-accessories/basin-units
Related
Related
Material main
Brass
Material secondary
Steel
Weight Net (Kg)
0.85
Classification
Classification
BIMobject Category
Sanitary - Toilet Accessories
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_30_36_59_38
Uniclass 2015 Description
Holders and hooks
CSI MasterFormat 2014 Code
10 28 16
CSI MasterFormat 2014 Title
Bath Accessories
OmniClass Title
Toilet and Bath Specialties
OmniClass Number
23-31 25 00
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
BCKREST NO FIN PADDED
Download
Ideal Standard
Iom Soap Dish Black Glass & Holder Wall Mounted
Download
Ideal Standard
Iom Soap Basket
Download
Ideal Standard
Dolce Vita Towel bar 300 mm
Download
Ideal Standard
Dolce Vita Towel hook single
Download
Ideal Standard
Iom Lotion Dispencer Wall Mounted
Download