Publish your products
KHEOPS DESIGN SHR MXR EXPSD Chrome
KHEOPS DESIGN SHR MXR EXPSD Chrome
KHEOPS DESIGN SHR MXR EXPSD Chrome
KHEOPS DESIGN SHR MXR EXPSD Chrome

    KHEOPS DESIGN SHR MXR EXPSD Chrome

    KHEOPS DESIGN SHR MXR EXPSD Chrome
    Specification
    • KHEOPS DESIGN SHR MXR EXPSD Chrome
    Technical specification
    • Unique ref.B0798
    • Product familyKHEOPS DESIGN
    • Product groupShower Mixer
    • TypeObject (single object)
    • Date of publishing2018-08-03
    • Edition number1
    • Height (mm)95
    • Width (mm)220
    • Depth (mm)190
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)2.004
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit