Publish your products
KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3
KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3
KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3
KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3

    KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3

    KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3
    Specification
    • KHEOPS Sink Mixer RMTD H/TB/SP/200MM/D20 C3
    Technical specification
    • Unique ref.B0891
    • Product familyKHEOPS
    • Product groupKitchen Mixer
    • TypeObject (single object)
    • Date of publishing2018-08-03
    • Edition number1
    • Height (mm)318
    • Width (mm)116
    • Depth (mm)266
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)2.461
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit