Publish your products
Joy Basin Mixer with Long Handle, metal PUW

Joy Basin Mixer with Long Handle, metal PUW

Joy Basin with long handle, metal Pop-Up waste. Available in different finishes, (AA) Chrome, (GN) Silver Storm, (A2)Brushed Gold & (A5) Magnetic Grey.
Specification
  • - Based on BC775AA - Long handle new design, without logo, without red/blue indication
Technical specification
  • Unique ref.BD467
  • Product familyJOY
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2023-06-22
  • Edition number1
  • Height (mm)188
  • Width (mm)48
  • Depth (mm)159
Related
  • Material mainBrass
  • Weight Net (Kg)1.55
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom