Publish your products
LDV SL SHR SYS D300 STICK HND

LDV SL SHR SYS D300 STICK HND

La Dolce Vita Single Lever Shower Mixer SYS D300 STICK HND available in Brushed gold, Magnetic grey, Chrome and Silver storm finishes
Specification
  • La Dolce Vita Single Lever Shower Mixer SYS D300 STICK HND available in Brushed gold, Magnetic grey, Chrome and Silver storm finishes
Technical specification
  • Unique ref.BD674
  • Product familyLa Dolce Vita
  • Product groupShower Mixer
  • TypeObject (single object)
  • Date of publishing2023-10-10
  • Edition number1
  • Height (mm)1312
  • Width (mm)315
  • Depth (mm)580
Related
  • Material mainBrassware
  • Weight Net (Kg)4.05
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • Uniclass 2015 CodePr_40_20_87_78
  • Uniclass 2015 DescriptionShower manual water supply sets
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Asia Europe Africa
Afghanistan
Belgium
Egypt
Bahrain
Bulgaria
Iran
Czech Republic
Iraq
Denmark
Israel
France
Jordan
Germany
Kuwait
Greece
Lebanon
Netherlands
Oman
Poland
Palestine
Russia
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen